OBS RC 16B-1_B1700,1 L16 478P DRW
10748217
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B1700,CL
- Chain Length (mm): 12141.2 mm
- Chain Length (No. of Links): 478 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.92
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG