OBS RC 16B-1 SS_W560+ ST+J2 1200P R+L SP
10705662
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W560,1/8
- Chain Length (mm): 30480 mm
- Chain Length (No. of Links): 1.200 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.90
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 28000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG