OBS RC 12B-1_W454,1+B+ UGR L05 195P DRW
10701199
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: W454,1/MTG,IN+B142931,1
- Chain Length (mm): 3714.75 mm
- Chain Length (No. of Links): 196 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 1.44
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG