OBS RC 160-1 OF_SCC 94P
10700846
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.27 mm
- Roller Diameter (mm): 28.58 mm
- Base Catalog No: 160-1 OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 4775.2 mm
- Chain Length (No. of Links): 94 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 222400 N
- Lubrication: VSK001: RexPro
- Net Weight: 10.36
- Pin Length (mm): 68.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 226800 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 45.3 mm