OBS RC 16B-1 SD_B107482+RO+ DT91 J2 120P
10700695
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B107482+RO107483,0/1
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 120 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.36
- Pin Length (mm): 126.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 0 N
- Roller Style: FLP
- Weight unit: KG