OBS RC 12B-2 SS_M118025,1+ J2 L20 976P R
10700532
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: M118025,1/2
- Chain Length (mm): 18592.8 mm
- Chain Length (No. of Links): 976 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK020: H1-Klüberöl
- Net Weight: 2.94
- Pin Length (mm): 44.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 32000 N
- Roller Style: FLP
- Transverse Pitch (mm): 19.46 mm
- Weight unit: KG