OBS RC 16B-1 BK RK_RO,14 197P NIP
10700005
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7 mm
- Roller Diameter (mm): 14 mm
- Base Catalog No: 16B-1 BK RK
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.84
- Pin Length (mm): 27.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 19.25 mm