OBS RC 140-1 E_W762,2/6 J2 228P
10699896
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W762,2/6
- Chain Length (mm): 10134.6 mm
- Chain Length (No. of Links): 228 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.33
- Pin Length (mm): 53.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 200000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG