E20 ELEMENT
10287336|US07
$0.00
/
- Continuous Torque Rating (in-lb): 2300 in/lbs
- Continuous Torque Rating (Nm): 260 Nm
- Coupling Size: E20
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 7.25 in
- Major Diameter of Coupling (mm): 184 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 9.00
- Length: 9.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 4.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Omega E Series Flexible Elements size(s) E20 close coupled style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.