25.CA.CPLG .25 X .38

10138453 MFG #: THOM
$0.00 /
  • Product Type: Miniature Disc
  • Coupling Size: 25
  • Axial Capacity (+/-): 0.016
  • Continuous Torque Rating (in-lb): 4.7 in/lbs
  • Net Weight: 0.12
  • Operating Speed (rpm): 80000 rpm
  • Style: CA
  • Weight unit: LB
QTY