37.CA.CPLG .37 SD
10034135
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 37
- Axial Capacity (+/-): 0.031
- Continuous Torque Rating (in-lb): 19 in/lbs
- Height: 4.00
- Length: 3.50
- Net Weight: 0.13
- Operating Speed (rpm): 55000 rpm
- Style: CA
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00