12CC 1/8-NOX1/8-NO
10013995
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 12
- Axial Capacity (+/-): 0.016
- Continuous Torque Rating (in-lb): 1.1 in/lbs
- Height: 6.00
- Length: 6.00
- Net Weight: 1.00
- Operating Speed (rpm): 150000 rpm
- Style: CC
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00