925.CMR.CPLG TD 7.9923 28.88 LD
10777727
MFG #: Thomas
$0.00
/
- Compressor: Ariel KBZ/4
- Coupling Size: 925
- Engine: Waukesha 16V275GL
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 9.5 in
- Available Shaft Sizes (in): 8.0000/7.9990 in
- Bolt Circle Diameter (in): 27.25 in
- Bolt Hole Diameter (in): 0.78 in
- Bolting: SAE
- Bore Diameter [Max] (in): 7.9938 in
- Bore Diameter [Min] (in): 7.9923 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 1281280 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 3750 Hp
- Net Weight: 1,329.10
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 16
- Operating Speed (rpm): 750 rpm
- Overall Length (in): 26.24 in
- Peak Overload Torque (in/lbs): 1537536 in/lbs
- Weight unit: LB
Size 925 CMR Disc Coupling for packaging a Waukesha 16V275GL engine to Ariel KBZ/4 compressor