800.CMR.CPLG TD 6.7455 26.50 LD STL CMBR
10735782
MFG #: Thomas
$0.00
/
- Compressor: Dresser rand HOS/D-VIP
- Coupling Size: 800
- Engine: CAT 3520
- Flywheel Adapter Diameter (in): 26.5 in
- Available Shaft Length (in): 8 in
- Available Shaft Sizes (in): 6.7500/6.7490 in
- Bolt Circle Diameter (in): 25.25 in
- Bolt Hole Diameter (in): 0.66 in
- Bolting: SAE
- Bore Diameter [Max] (in): 6.747 in
- Bore Diameter [Min] (in): 6.7455 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 813780 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 1725 Hp
- Net Weight: 937.40
- Number of Cylinders (Compressor): 2
- Number of Cylinders (Engine): 20
- Operating Speed (rpm): 1400 rpm
- Overall Length (in): 22.49 in
- Peak Overload Torque (in/lbs): 976536 in/lbs
- Weight unit: LB
Size 800 CMR Disc Coupling for packaging a CAT 3520 engine to Dresser rand HOS/D-VIP compressor