350.CMR.CPLG ES TD 2.6220 18.38 LD CB
10198655
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGQ/2
- Coupling Size: 350
- Engine: CAT 3406
- Flywheel Adapter Diameter (in): 18.375 in
- Available Shaft Length (in): 2.875 in
- Available Shaft Sizes (in): 2.6250/2.6242 in
- Bolt Circle Diameter (in): 17.25 in
- Bolt Hole Diameter (in): 0.53 in
- Bolting: SAE
- Bore Diameter [Max] (in): 2.623 in
- Bore Diameter [Min] (in): 2.622 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 52800 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 8
- Flywheel Adapter Material: Carbon Steel
- Height: 12.00
- Horsepower: 215 Hp
- Length: 12.00
- Net Weight: 59.60
- Number of Cylinders (Compressor): 2
- Number of Cylinders (Engine): 6
- Operating Speed (rpm): 1800 rpm
- Overall Length (in): 9.62 in
- Peak Overload Torque (in/lbs): 63360 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Size 350 CMR Disc Coupling for packaging a CAT 3406 engine to Ariel JGQ/2 compressor