500.CMR.CPLG STR TD 3.7464 26.50 LD
10124347
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGJ/4
- Coupling Size: 500
- Engine: CAT 3508
- Flywheel Adapter Diameter (in): 26.5 in
- Available Shaft Length (in): 5 in
- Available Shaft Sizes (in): 3.7500/3.7492 in
- Bolt Circle Diameter (in): 25.25 in
- Bolt Hole Diameter (in): 0.66 in
- Bolting: SAE
- Bore Diameter [Max] (in): 3.7475 in
- Bore Diameter [Min] (in): 3.7465 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 200750 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 18.00
- Horsepower: 632 Hp
- Length: 18.00
- Net Weight: 178.00
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 8
- Operating Speed (rpm): 1400 rpm
- Overall Length (in): 13.75 in
- Peak Overload Torque (in/lbs): 240900 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Size 500 CMR Disc Coupling for packaging a CAT 3508 engine to Ariel JGJ/4 compressor