SR71-8 550 DPK 625 INCONEL

10447488
$0.00 /
  • Component Type: Discpack_Inconel
  • Coupling Size: 550
  • Series: Series71-8
  • Height: 12.00
  • Length: 24.00
  • Net Weight: 25.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Inconel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 550-8.
QTY