SR71-8 500 DPK HHS
10027035
MFG #: Thomas
$0.00
/
- Coupling Size: 500
- Bolt Hole Diameter (in): 1 in
- Coupling Model(s): Series 71-8
- Disc Inner Diameter (in): 8.125 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 12.00
- Length: 12.00
- Net Weight: 10.25
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 12.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 500-8.