Compact Size. Powerful Performance.

Enhanced design delivers highest value solution for rotating equipment.

Thomas Series XTSR disc couplings were designed to augment legacy Thomas Disc coupling series. The same trusted and reliable performance of the Thomas brand is achieved through a more economical, modular platform.
Fully-unitized disc pack design simplifies installation by eliminating loose parts
Manganese phosphate coating is provided as standard. Corrosion-resistant C5H coating is available upon request for XTSR52 and XTSR71.
Modular “bolt on” hubs available in standard, XL and XXL sizes enable large bore capacity
Scalloped disc profile reduces stiffness and optimizes torque transmission
Special bolt design with tapered lead allows easier disc pack assembly versus stepped shoulder design of other manufacturers
Optimized design deliveries high torque density and lower coupling weight
XTSR71 adapter model enables “drop-in” installation of factory pre-assembled center assembly
Standard torque overload bushings provide protection against transient torque peaks, with reduced spark option available
Fully-unitized disc pack design simplifies installation by eliminating loose parts
Manganese phosphate coating is provided as standard. Corrosion-resistant C5H coating is available upon request for XTSR52 and XTSR71.
Modular “bolt on” hubs available in standard, XL and XXL sizes enable large bore capacity
Scalloped disc profile reduces stiffness and optimizes torque transmission
Special bolt design with tapered lead allows easier disc pack assembly versus stepped shoulder design of other manufacturers
Optimized design deliveries high torque density and lower coupling weight
XTSR71 adapter model enables “drop-in” installation of factory pre-assembled center assembly
Standard torque overload bushings provide protection against transient torque peaks, with reduced spark option available
More About XTSR Couplings

Benefits of Series XTSR

Optimal Sizing Lowers Upfront Costs

With available standard XL & XXL hub options, shaft size is practically eliminated as a limitation in coupling selection, allowing the most economical coupling size selection based on application torque.

Low Coupling Weight Extends System Life

The increased torque-density delivers exceptional performance within smaller physical package. The resulting lower coupling weight reduces loads on bearings and other connected equipment, extending system life.

Standard Features Simplify Assembly & Installation

Fully-unitized disc packs and tapered lead bolts eliminate common assembly challenges typical of other manufacturers’ couplings. The pre-assembled XTSR71 center assembly enables fast installation without moving hubs or connected equipment.

Modularity Reduces Inventory Costs

Disc packs, hardware, and other components are shared across the entire XTSR platform, reducing spare parts inventory requirements.
Close
Thomas XTSR Disc Couplings
Pages: 1 of 1
Pages: 1 of 1

Documentation

Product Support

Contact Rexnord to place orders or receive product and service information for XTSR Couplings.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

Parts & Kits

Parts & Kits

Flexible Elements, Hubs, Hardware Kits.

View Parts & Kits →